Micro-head Spectral-interference Laser Displacement Meter
SI-F series
Spectroscopy Unit SI-F10U
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SI-F10U | |||
Type | Long distance type Spectrum unit | |||
Measurement range | 11.3 to 12.35 mm 0.44" to 0.49" *1 | |||
Light source | Infrared SLD Central wavelength 820 nm Output 0.6 mW Class 1 Laser product (IEC60825-1/FDA (CDRH) Part 1040.10*2) | |||
Spot diameter | ø40 µm ø0.001575"*3 | |||
Linearity | ±0.3 µm ±0.000012" *4 | |||
Resolution | 0.01 µm *5 | |||
Sampling cycle | 200 µs | |||
Light source for guide | Red semiconductor laser Wavelength 655 nm Output 0.1 mW Class 1 Laser product (IEC60825-1/FDA (CDRH) Part 1040.10*2) | |||
LED display | Target near center of measurement range: green lights. Target within measurement range: orange lights. Target outside measurement range: Flashes orange. | |||
Temperature fluctuation | 0.01% of F.S./°C | |||
Environmental resistance | Enclosure rating | - | ||
Ambient light | Incandescent lamp or Fluorescent lamp: 10,000 lux max. | |||
Ambient temperature | 0 to +35 °C 32 to 95 °F | |||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.5 mm 0.02", 2 hours in each of the X, Y, and Z directions | |||
Material | Polycarbonate | |||
Weight | Approx. 1 kg | |||
*1 Indicates distance from the front of the sensor head. For long distance type sensor heads there is an individual difference of up to ±0.2 mm ±0.01". | ||||