Micro-head Spectral-interference Laser Displacement Meter
SI-F series
SI-Navigator 3, Not Subject to Export Control SI-H13
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SI-H13*1 | |||
Type | Configuration Software for the SI Series | |||
Operating System | Windows 11 Pro | |||
CPU | Pentium III 1 GHz or higher (1.7 GHz or higher recommended) | |||
Memory capacity | 256 MB or more (1 GB or more recommended) | |||
Available hard disk space | 1 GB or more | |||
Display | 1024 x 768 pixels, 24-bit full color or better | |||
PC interface | The PC must be equipped with one of these interfaces: | |||
*1 Use under an environment that exceeds the recommended environment of the your OS. |