All-in-One Fluorescence Microscope
BZ-X1000 series
Confocal Laser Scanning Unit BZ-XLC1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BZ-XLC1 | |||
Controller | Laser | 405 nm, 488 nm, 561 nm, 640 nm | ||
Scanner | Galvano scanner ×2 | |||
Image size | 128×96 to 8192×6144 | |||
Optical zoom | 1× to 50× | |||
Scanning mode | xyz, xyt, xyzt point scanning method | |||
Pinhole | Pinhole diameter: ø25 to 300 μm | |||
Detector | High-sensitivity GaAsP PMT | |||
Absorption filter | 448/48 nm, 525/50 nm, 595/44 nm, 706/95 nm (Replaceable when using the OP-89170. Installation of up to 6 filters possible.) | |||
Laser class | Class 1 laser product (FDA (CDRH) Part 1040.10 *1, IEC 60825-1:2014) | |||
PC interface | USB 3.0 | |||
Dimensions | Height 357.8 × Width 275.0 × Depth 540.9 mm Height 14.09" × Width 10.83" × Depth 21.30" | |||
Weight | Approx. 20.7 kg 45.64 lb | |||
Ambient temperature | +15 to 35°C 59 to 95 °F | |||
Relative humidity | 35 to 80% RH (no condensation) | |||
Power supply | Supplied from dedicated AC adapter | |||
Rating | 24 VDC, 3.8 A | |||
Overvoltage category | II | |||
Pollution degree | 2 | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC 60825-1 in accordance with the requirements of applicable Laser Notices. | ||||