3D Surface Profiler
VK-X3000 series
Recommended Replaceable Products: Motorized stage - VK-D4
Contact Us: 1-888-539-3623 Inquiry form
Motorized stage VK-D3
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VK-D3 | |||
XY stage configuration | Motorized operation range | 100 × 100 mm 3.94” × 3.94” | ||
Weight | Approx. 19.5 kg | |||