New

Handheld Computer BT-A800 series

Point and Scan,
From 1 Inch to 150 Feet

  • Exceptional short- to long-range code reading with a Full-Range Triple Camera

  • Aim Assist ensures accurate targeting and scanning of the intended barcode, even when multiple codes are grouped together on a single label. Simply point near the code you want to read

  • Large 5.5-in screen with IP68-rated protection and rugged 13 ft drop resistance

BT-A800 series - Handheld Computer

The BT-A800 Series is a handheld computer equipped with a Full-Range Triple Camera covering close, mid, and long ranges, along with an ultra-long-range liquid lens. Instantly read codes across a wide range of distances—from codes close at hand to labels on distant shelves—with just a single device. Aim Assist lets operators target only the code they want to read, while an AI core pre-trained with over 100000 images enables reliable reading of challenging codes. Together, these features maximize on-site work efficiency. Even with the large 5.5-in screen, the BT-A800 Series delivers rugged durability with 13 ft drop resistance and IP68 dust- and water-resistant protection. In addition, a high-capacity battery provides all-day operation for up to 40 hours, enabling reliable use even in demanding work environments.

Features

The Definitive Mobile Computer

The BT-A800 Series is a powerful handheld computer that combines long-range barcode scanning, OCR, and advanced wireless connectivity, including Wi‑Fi 7, 4G/5G (eSIM), Bluetooth, and NFC, in a single device. It captures barcodes from 1 in to 150 ft, while Aim Assist ensures operators read only the intended code, even on labels with multiple barcodes. Featuring Android 15 with an upgrade path to Android 21, a large 5.5‑in display, IP68 protection, 13‑ft drop resistance, and up to 40 hours of battery life, it delivers reliable performance in the most demanding environments.

Farther and Faster

Scan where you stand with the Full-Range Triple Camera

Before

Move closer to scan top-shelf labels

After

Scan top-shelf labels from a distance

Mobile and Precise

Point and scan from the forklift with Aim Assist Function

Before

Dismount forklift to scan labels

After

Scan from the forklift with Aim Assist

Aim Assist Function

Aim Assist applies specific scanning rules to each text field, ensuring only the intended barcode is read. No modifications to existing software are required!

Instant Reading of Challenging Codes

Equipped with an AI core dedicated to code reading. Pre-trained with over 100,000 images. Instantly reads even challenging codes. Furthermore, a proprietary image processing algorithm handles angled reading and even damaged or wrinkled codes.

Oil Stains

Plastic Wrapping

Smudges (through acrylic)

DPM (dot peen)

Reflection (through film)

Distortion

Blurring

DPM (low contrast)

Instantly Read Printed Text Including Dates and Characters

Trained on a wide variety of characteristics and patterns for various difficult-to-read characters, KEYENCE’s AI-OCR algorithm makes it possible to read worn and smudged markings as well as DPM (direct marking) instantly.

Blur

Background pattern

Transparent film

Touching characters

Handwritten

Container

7-segment

Characters marked on metal

Molded plastic characters

Tire characters

Rugged Design

Large Screen Yet Ultra-Rugged
Built to Withstand Drops From 13 ft

Despite its large 5.5-in screen, the BT-A800 Series achieves 13 ft drop resistance.*1 Reinforced Gorilla Glass and an integrated metal frame significantly reduce the risk of screen breakage, while elastomer (elastic rubber) is integrally molded into areas prone to impact during drops to absorb shock. In addition, the IP68 dust- and water-resistant construction provides reliable durability even in harsh environments exposed to dust and water.

*1 With dedicated protector attached.
* Up to 3.0 m without the protector.
* These are test values and are not guaranteed.

Metal Frame Integrated Reinforced Glass

Built with reinforced Gorilla Glass and an integrated metal frame, the display has increased rigidity and a significantly reduced chance of screen breakage.

Protective Shell Structure

The main PCB is enclosed by a display unit integrated with a metal frame and a dual shock-resistant resin case to prevent impacts from reaching the main PCB.

Shock-Absorbing Elastomer

An elastomer (elastic rubber) is integrally molded in areas prone to impact during drops. This absorbs shocks to increase durability.