Handheld Computer
BT-A800 series
Specs Handheld Computer BT-A800 series
|
Model |
BT-A800 |
BT-A800M |
|||
|
Image |
|
|
|||
|
Controller |
CPU |
Octa Core + AI-Core |
|||
|
OS |
Android™ 15 |
||||
|
Main memory |
Internal memory |
8 GB RAM, 128 GB ROM |
|||
|
Display |
LCD |
5.5" 1080×1920 |
|||
|
Operation Status LED |
3-color LED×3 |
||||
|
Operations |
Hard Keys |
1 D-pad (4-way), 1 trigger key, 7 customizable keys, 1 power key |
|||
|
Touch Panel |
Electrostatic capacitance method (Gorilla Glass) |
||||
|
Scanner |
Reading Light Source |
High-intensity white LED |
|||
|
Pointer Light Source |
Visible light semiconductor laser (520 nm), Output 0.95 mW, Class 2 laser product (IEC 60825-1) *2 |
||||
|
Distance sensor |
Invisible light semiconductor laser (940 nm), Output 1.12 mW, Class 1 laser product (IEC 60825-1) |
||||
|
Minimum Resolution |
2D code: 0.169 mm 0.007", Barcode: 0.076 mm 0.003" |
||||
|
Reading Distance |
0 to 4400 mm 0.00" to 173.23" (CODE39 narrow bar width: 0.254 mm 0.010") |
||||
|
Supported Code |
JAN/EAN/UPC (add-on code support), CODE128, GS1-128, CODE39, NW-7 (Codabar), CODE93, ITF, COOP 2of5 |
||||
|
Communication |
Wireless LAN |
IEEE 802.11 a/b/g/n/ac/ax/be/d/h/i/r/k/v/w |
|||
|
Fast Roaming |
802.11r Fast BSS Transition |
||||
|
Bluetooth® |
Bluetooth Ver. 5.4 BR/EDR/LE, Class 1 |
||||
|
WWAN |
— |
5G/4G LTE |
|||
|
GNSS |
GPS, A-GPS, GLONASS, Beidou, Galileo, QZSS |
||||
|
NFC |
ISO14443 Type A, B, FeliCa, ISO15693 |
||||
|
USB |
USB Type-C port |
||||
|
External Media |
microSD/SDHC |
||||
|
Main Power |
Type |
Dedicated lithium-ion battery |
|||
|
Continuous Usage Time |
40 hours *6 |
||||
|
Charging time |
Approx. 7 hours (room temperature) |
||||
|
Internal Power Supply |
RAM data |
Electric double-layer capacitor |
|||
|
Others |
Microphone |
2, noise canceling |
|||
|
Speaker |
Speaker × 1 |
||||
|
Vibrator |
Included |
||||
|
Color camera |
13 MP, autofocus |
||||
|
Sensor |
Accelerometer, Gyroscope, Digital Compass, Ambient Light |
||||
|
Dimensions |
91.1 mm × 238.5 mm × 136.4 mm 3.59" × 9.39" × 5.37" |
||||
|
Environmental resistance |
Enclosure rating |
IP68 |
|||
|
Ambient temperature |
−20 to +50℃ −4 to 122 °F *7 |
||||
|
Ambient temperature for storage |
−20 to +60℃ −4 to 140 °F |
||||
|
Ambient humidity for storage |
95% RH or less (no condensation) |
||||
|
Relative humidity |
|||||
|
Drop Resistance |
Onto concrete from 3.0 m 10' (4.0 m 13' with protector) |
||||
|
Weight |
Approx. 430 g 15.17 oz (excluding battery) |
||||
|
*1 Specifications are subject to modification without prior notice. |
|||||