Handheld Computer
BT-W100 series
Handheld Computer BT-W155GA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BT-W155GA | |||
Type | Camera Type | |||
Controller | CPU | ARM Cortex®-A8 (800MHz) | ||
OS | Microsoft® Windows® Embedded Compact 7 | |||
Main Memory | RAM | 256 MB | ||
ROM | 512 MB | |||
Display | Screen | Type | 3.5 inch transmissive TFT LCD (Vertically Aligned) | |
Resolution | 480 × 640 (VGA) | |||
Color | 65,536 colors | |||
Backlight | Super luminosity white LED | |||
Operation status LED | Tri-color LED (red, green, blue, yellow, cyan, magenta and white) | |||
Operations | Touch Panel | Analog resistance film (hardened glass) | ||
Keyboard | Type | 26 keys | ||
Backlight | LED (orange) | |||
Scanner | Reading | Reading Light | Super luminosity red | |
Pointer Light | Visible light semiconductor laser (655 nm) | |||
Scan Count | - | |||
Minimum | 2D code: 0.191 mm 0.01" | |||
Reading | 35 to 270 mm 1.38" to 10.63" | |||
Reading Width | 81 mm 3.19" × 51 mm 2.01" | |||
PCS | - | |||
Supported Code | JAN/EAN/UPC (add-on code compatible), CODE128, GS-128, CODE39, NW-7(Codabar), CODE93, ITF, COOP2of5, Industrial2of5 QR code, micro QR, DataMatrix (ECC200), PDF417, GS1 DataBar, composite symbol | |||
Wireless | Wireless | Wireless Radio | IEEE802.11a/b/g/n | |
Frequency Range | 2.4 GHz (b/g/n: 1 - 11 ch), 5 GHz(a/n: W52, W53, W56, W58), W52 can only be used indoors. | |||
Distance | Indoors: 100 m 328.1' of vision | |||
Security | Security: WEP(64/128bit)/WPA/WPA2, WPA encryption: TKIP/AES, Authentication: WPA(2)-PSK / TLS / PEAP /TTLS / LEAP / EAP-FAST | |||
Bluetooth | Wireless Standard | Bluetooth® V2.1 +EDR | ||
Supported Profile | SPP, PAN(PANU), FTP(Client), HSP(AG), HID(Host/Device) | |||
Distance | Approx. 10 m 32.8' | |||
Expansion | Supported Media | microSD/SDHC card | ||
Capacity | Up to 32 GB | |||
Power | Main | Type | Rechargeable, removable Lithium ion battery pack | |
Capacity | 2450 mAh | |||
Continuous usage time | Approx. 19 hours *2*3 | |||
Charging Time | Approx. 4.5 hours (at room temperature) | |||
Backup | Clock | Approx. 6 months *4*3 | ||
RAM data | Approx. 3 minutes *4*3 | |||
Others | Buzzer | Musical tones: 16 tones, Volume: 3 levels | ||
Vibration function | Enable | |||
Clock Accuracy | ± 80 seconds per month (at room temperature) | |||
Environmental resistance | Enclosure rating | IP54 (IEC60529) | ||
Ambient temperature | -20 to +50 °C -4 to 122 °F (No freezing)*5 | |||
Relative humidity | 20 to 85 % RH (No condensation) | |||
Storage temperature | -20 to +60 °C -4 to 140 °F (No freezing) | |||
Storage relative humidity | 20 to 85 % RH (No condensation) | |||
Drop Resistance | 1.5 m 5.0' (multiple drops to concrete)*3 | |||
Accessory | Hand Strap Back Cover, Wrist strap, Stylus pen | |||
Dimensions | 170 × 79 × 40.4 (31.3) mm | |||
Weight | 262 g (with battery pack) | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. | ||||