Linear Cylinder Sensor for Grippers
CS-LG series
Linear cylinder sensor Gripper model C-shaped slot 30 mm PNP M8 Connector type CS-LGS30PC
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CS-LGS30PC *1 | |||
Type | Sensor type | Gripper model | ||
Supported slot shape | SMC C-shaped slot *2 | |||
PNP/NPN, Cable type | PNP M8 connector | |||
Cylinder sensor | Sensor size | 30 mm 1.18" | ||
Detection length | ||||
Minimum detectable magnetic flux density | 2 mT | |||
Max. supported speed | 1 m/s 3.3 ft/s | |||
Resolution | 0.01 mm 0.0004" | |||
Repeatability | ±0.1 mm ±0.004" *3 | |||
Linearity (reference value) | ±0.3 mm ±0.01" | |||
Detection cycle | 1 ms *4 | |||
Impact monitoring function | None | |||
Display method | Indicator | |||
Number of outputs | When using just the sensor | 2 | ||
When connected to IO-Link or the SP-N/V Series | 4 | |||
Control output | Open-collector output: 30 VDC or less, | |||
Network function | IO-Link | |||
Power supply | Power voltage | 18 to 30 VDC, ripple included, Class 2 or LPS | ||
Power consumption | 510 mW (21 mA or less at 24 V/27 mA or less at 18 V [excluding load current]) *6 | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC 60529) | ||
Protection circuit | Reverse polarity protection, Output overcurrent protection | |||
Ambient temperature | -20 to +60°C -4 to 140°F (no freezing) | |||
Relative humidity | Up to 85% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions | |||
Shock resistance | 100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes | |||
Material | Aluminum alloy, SUS304, PBT | |||
Weight | Approx. 10 g 0.35 oz | |||
*1 Switching to NPN is possible when using a high-functionality amplifier. | ||||