Clamp-On Air Flow Sensor
FD-EC series
Sensor head ø6 FD-ECH6
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-ECH6 | |||
Pipe size | Outer diameter of pipe | ø6 0.24" | ||
Installable range | 6.0 0.24" | |||
Pipe materials | Polyurethane, nylon, PFA,*1 other*2 | |||
Supported gases | Air, nitrogen, argon, and other gases*3 | |||
Supported gas temperature | −10°C to +60°C 14 to 140°F | |||
Operating pressure range | 0 to 0.75 MPa (upper limit depends on pipe specifications) | |||
Flow rate detection principle | Ultrasonic transmission time difference method | |||
Rated flow rate | (volume flow rate) | 40 L/min 1.41 CFM * Initial display | ||
(20°C 68°F, atmospheric pressure conversion) | Gas at 20°C 68°F, 0.2 MPa | 120 L/min | ||
Gas at 20°C 68°F, 0.4 MPa | 200 L/min | |||
Gas at 20°C 68°F, 0.6 MPa | 280 L/min | |||
Repeatability | Response time 250 ms: ±2.5% of F.S.*4*5 | |||
Display resolution | Instantaneous flow | 0.01/0.1/1 L/min | ||
Accumulated flow | 0.01/0.1/1/10/100 L | |||
Display method | Output indicator | |||
Environmental resistance | Enclosure rating | IP65 (IEC60529) | ||
Ambient temperature | −10°C to +60°C 14 to 140°F (no freezing) | |||
Relative humidity | 35%RH to 85%RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz, power spectral concentration: 0.816 G2/Hz, XYZ axes | |||
Shock resistance | 100 m/s2, 16 ms pulse, XYZ axes, 1000 times for each axis | |||
Material | Sensor unit | PBT/PAR/iron | ||
Sensor surface | Special rubber | |||
Weight | Approx. 102 g | |||
*1 Use PFA tubes in an environment with a temperature of 40°C 104°F or less. | ||||