Clamp-On Air Flow Sensor
FD-EC series
Loose wires/M12 adapter OP-88296
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88296 | |||
Type | Loose wires/M12 adapter | |||
Applicable product | FD-XA1/XA5 cables, or cables with cross sectional area 0.14 to 0.34 mm2 | |||
Frequency of connections between conductors of the same cross section | 10 | |||
Insertion/withdrawal cycles | More than 100 times | |||
Wire diameter including insulation | ø 0.7 to 1.6 mm 0.028 " to 0.06 " | |||
enclosure rating | IP65/67 | |||
Ambient temperature | -25 °C to +80 °C -13 to 176 °F | |||
Note | A connector that converts loose wires to a M12 4-pin connector. Useful for connecting to IO-Link compatible master units. | |||
Weight | Approx. 12 g | |||