Air Flow and Pressure Dual Sensor
FD-EP series
Sensor head Outer diameter of pipe ø6 FD-EPH6
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-EPH6 | |||
Pipe size | Outer diameter of pipe | ø6 0.24" *1 | ||
Compatible outer diameter range | Polyurethane | 6.0 ±0.1 mm | ||
Nylon | 6.0 ±0.08 mm | |||
Pipe materials | Resin pipe connectible to a one-touch coupling | |||
Supported gases | Air, nitrogen, argon, and non-corrosive gases*2 | |||
Supported gas temperature | −10°C to +60°C 14 to 140°F | |||
Pressure resistance | 1 MPa | |||
Flow rate detection principle | Ultrasonic transmission time difference method | |||
Flow rate specifications | Rated flow rate | (volume flow rate) | 60 L/min 2.12 CFM | |
(20°C 68°F, atmospheric pressure conversion) * Initial display | Gas at 20°C 68°F, 0.0 MPa | |||
Gas at 20°C 68°F, 0.2 MPa | 180 L/min 6.35 CFM | |||
Gas at 20°C 68°F, 0.4 MPa | 300 L/min 10.59 CFM | |||
Gas at 20°C 68°F, 0.6 MPa | 420 L/min 14.8 CFM | |||
Measurement accuracy | ±(2.0% of RD+1.0% of F.S.)*3*4 | |||
Repeatability | Response time of 250 ms: ±2.5% of F.S.*3*5 | |||
Pressure specifications | Rated pressure | −100 kPa to +0.75 MPa * However, the flow rate cannot be measured in the range of −100 to −50 kPa. | ||
Overall accuracy | ±2.0% of F.S.*3 | |||
Repeatability | Response time of 2.5 ms: ±0.4% of F.S. | |||
Display resolution | Instantaneous flow | 0.01/0.1 L/min | ||
Accumulated flow | 0.01/0.1/1/10/100 L | |||
Pressure | 0.1/1 kPa | |||
Environmental resistance | Enclosure rating | IP65 (IEC60529) | ||
Ambient temperature | −10°C to +60°C 14 to 140°F (no freezing) | |||
Relative humidity | 35%RH to 85%RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz, power spectral concentration: 0.816 G2/Hz, XYZ axes | |||
Shock resistance | 100 m/s2, 16 ms pulse, XYZ axes, 1000 times for each axis | |||
Material | Sensor unit (parts that do not contact the gas) | PBT/PAR/iron/Brass electroless nickel plating/POM/NBR/stainless steel/aluminum | ||
Flow channel (parts that contact the gas) | PBT/Brass electroless nickel plating/NBR/nylon | |||
Weight | Approx. 127 g 4.48 oz | |||
*1 To ensure stable detection, it is recommended to use a pipe inner diameter that is at least equivalent to the inner diameter of this product. | ||||