Clamp-On Gas Flow Meter
FD-G series
Upstream/downstream damping material 150 A FD-GD150B
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-GD150B | |||
Pipe size/Outer diameter | 6" (150 A) ø163 to ø171 mm ø6.42" to ø6.73" | |||
Lmin | 727 mm 28.62" | |||
Lmax | 2800 mm 110.24" | |||
Length x quantity in pack | 275 10.83" × 2 | |||
Weight | Approx. 1.57 kg |