Clamp-On Gas Flow Meter
FD-G series
Upstream/downstream damping material 200 A FD-GD200B
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-GD200B | |||
Pipe size/Outer diameter | 8" (200 A) ø214 to ø222 mm ø8.43" to ø8.74" | |||
Lmin | 727 mm 28.62" | |||
Lmax | 3600 mm 141.73" | |||
Length x quantity in pack | 275 10.83" × 2 | |||
Weight | Approx. 1.95 kg |