Clamp-On Gas Flow Meter
FD-G series
Upstream/downstream damping material 20 A FD-GD20B
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-GD20B | |||
Pipe size/Outer diameter | 3/4" (20 A) ø25 to ø29 mm ø0.98" to ø1.14" | |||
Lmin | 321 mm 12.64" | |||
Lmax | 1200 mm 47.24" | |||
Length x quantity in pack | 200 7.87" × 1 | |||
Weight | Approx. 0.2 kg |