Clamp-On Gas Flow Meter
FD-G series
Upstream/downstream damping material 25 A FD-GD25B
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-GD25B | |||
Pipe size/Outer diameter | 1" (25 A) ø32 to ø36 mm ø1.26" to ø1.42" | |||
Lmin | 321 mm 12.64" | |||
Lmax | 1200 mm 47.24" | |||
Length x quantity in pack | 200 7.87" × 1 | |||
Weight | Approx. 0.22 kg |