Clamp-On Gas Flow Meter
FD-G series
Upstream/downstream damping material 32 A FD-GD32B
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-GD32B | |||
Pipe size/Outer diameter | 1 1/4" (32 A) ø41 to ø45 mm ø1.61" to ø1.77" | |||
Lmin | 387 mm 15.24" | |||
Lmax | 1100 mm 43.31" | |||
Length x quantity in pack | 245 9.65" × 1 | |||
Weight | Approx. 0.3 kg |