Clamp-On Gas Flow Meter
FD-G series
Upstream/downstream damping material 50 A FD-GD50B
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-GD50B | |||
Pipe size/Outer diameter | 2" (50 A) ø58 to ø62 mm ø2.28" to ø2.44" | |||
Lmin | 387 mm 15.24" | |||
Lmax | 1500 mm 59.06" | |||
Length x quantity in pack | 245 9.65" × 1 | |||
Weight | Approx. 0.35 kg | |||