Clamp-On Gas Flow Meter
FD-G series
Upstream/downstream damping material 65 A FD-GD65B
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-GD65B | |||
Pipe size/Outer diameter | 2 1/2" (65 A) ø72 to ø78 mm ø2.83" to ø3.07" | |||
Lmin | 471 mm 18.54" | |||
Lmax | 1900 mm 74.80" | |||
Length x quantity in pack | 320 12.60" × 1 | |||
Weight | Approx. 0.52 kg |