Clamp-On Gas Flow Meter
FD-G series
Upstream/downstream damping material 80 A FD-GD80B
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-GD80B | |||
Pipe size/Outer diameter | 3" (80 A) ø86 to ø92 mm ø3.39" to ø3.62" | |||
Lmin | 471 mm 18.54" | |||
Lmax | 2200 mm 86.61" | |||
Length x quantity in pack | 320 12.60" × 1 | |||
Weight | Approx. 0.58 kg |