Clamp-On Flow Sensor
FD-H series
Heavy duty power supply cable M12 6-core cable PVC 10 m FD-HCB10G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-HCB10G | |||
Cable end | M12, 8-pin female - 6-core cable | |||
Length | 10 m 32.8' | |||
Material | PVC | |||
Weight | Approx. 420 g |