Clamp-On Flow Sensor
FD-H series
Y-Shaped Connector FD-HY1
Specifications
Model | FD-HY1 | |||
Cable end | M12, 4pin | |||
Material | PBT | |||
Weight | Approx. 35 g |
Clamp-On Flow Sensor
FD-H series
Model | FD-HY1 | |||
Cable end | M12, 4pin | |||
Material | PBT | |||
Weight | Approx. 35 g |