Clamp-On Flow Sensor
FD-H series
Temperature Sensors 65A/80A/90A/100A FI-T100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FI-T100 | |||
Supported pipe diameter | 2 1/2", 3", 3 1/2", 4" | |||
Supported pipe materials | Metal piping | |||
Supported temperature range | −20 to +180°C –4 to +356°F*1 | |||
Display method | Organic EL, status indicator light | |||
Display resolution | 0.1°C 32.18°F | |||
Response time | 5 s (50% response), 15 s (90% response)*2 | |||
Display amplifier averaging time | 0.1 s / 10.0 s / 20.0 s / 30.0 s / 60.0 s / 120.0 s / 300.0 s | |||
Measurement accuracy | ±0.5°C ±0.9°F (pipe temperature −20 to +80°C –4 to 176°F) (ambient temperature of 25°C 77°F)*2*3 | |||
Hysteresis | Variable | |||
Measurement principle | Pt100 4-wire type | |||
Power I/O connector | M8 4-pin connector | |||
Power supply | Current consumption | 20 mA or less (excluding load current)*4 | ||
When used standalone | I/O (switchable) | Output (Ch1/Ch2) | Control output: switching NPN/PNP setting | |
Analog output (Ch2) | 4–20 mA / 0–20 mA (switchable), load resistance 260 Ω or less*5 | |||
Power voltage | 20–30 VDC, ripple (P-P) 10% included; Class2/LPS*5 | |||
Protection circuit | Protection against reverse power connection, power supply surges, output short circuits, and output surges*5 | |||
Network compatibility | IO-Link*6*5 | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC60529) | ||
Ambient temperature | –10 to +60°C -14 to +140°F (no freezing) | |||
Relative humidity | 35–85% RH (no condensation) | |||
Vibration resistance | 10–500 Hz; power spectral density: 0.816 G2/Hz; X, Y and Z directions | |||
Shock resistance | 100 m/s2 (approx. 10 G), 16 ms pulses, 1000 times each for X, Y and Z directions | |||
Material | Display amplifier | PBT / PAR / POM / SUS303 | ||
Sensor head | Head: PPS / SUS303 / Sn; Pipe clamp unit: SUS304; Cable: fluororesin | |||
Display amplifier mounting bracket | SUS304 | |||
Weight | Approx. 100 g 3.53 oz | |||
*1 When pipe temperature is 100°C 212°F or more, the display amplifier cannot be mounted on the pipe clamp unit. Install the amplifier so it is insulated from the heat from the pipe. | ||||