Clamp-On Flow Sensor
FD-H series
Connector Cable M12 Straight 5-m PVC OP-85504
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-85504 | |||
Overview | Connector cable with M12 on the both edges for connection. | |||
Applicable product | M12 connector sensor | |||
Cable end | M12 straight - M12 straight | |||
Length | 5 m 16.40' | |||
Material | Cable: Polyvinyl chloride (PVC) | |||
Weight | Approx. 130 g 4.58 oz | |||