Sensing Guide Pulse Level Sensor
FL series
Probe, Standard Specification 1800 mm FL-P180
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FL-P180 | |||
Probe length | 1,800*1 | |||
Measurement range (dead zone excluded) | 1,765 (1,720)*2 | |||
Weight | Approx. 730 g | |||
*1 Total length including the projected areas of the sensor refer to External Dimension Diagrams for details. Can be shortened up to 100 mm 3.93". | ||||