Sensing Guide Pulse Level Sensor
FL series
Probe, Standard Specification 400 mm FL-P40
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FL-P40 | |||
Probe length | 400*1 | |||
Measurement range (dead zone excluded) | 365 (320)*2 | |||
Weight | Approx. 155 g | |||
*1 Total length including the projected areas of the sensor refer to External Dimension Diagrams for details. Can be shortened up to 100 mm 3.93". | ||||