Digital Pressure Sensor
AP-20 series
Recommended Replaceable Products: Ultra-compact Digital Pressure Sensor - AP-C30 series
Contact Us: 1-888-539-3623 Inquiry form
Main Unit, Positive-pressure Type, 100 kPa AP-22A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-22A | |||
Type | LED-type digital pressure sensor (positive-pressure [low-pressure] model) | |||
Rated pressure | 0 to 1.00 kgf/cm2/0 to 100kPa/0 to 14.5psi/0 to 1.00bar | |||
Fluid type | Air or non-corrosive gases | |||
Type of pressure | Gage pressure | |||
Display | 3-digit 7-segment LED (character height: 8 mm 0.315"), display cycle: 5 times/sec. | |||
Repeatability | ±1 % of F.S. or less | |||
Response | 5 ms | |||
Display resolution | 0.01 kgf/cm2/1 kPa/0.1 psi/0.01 bar | |||
Temperature characteristics | ±3 % of F.S. or less of the detected pressure at 25 °C 77 °F within the temperature range of 0 to +50 °C 32 to 122 °F. | |||
I/O | Control output | Maximum NPN open-collector output: 100 mA (40 V or less), residual voltage: 1 V or less, 2 outputs | ||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 45 mA or less | |||
Environmental resistance | Pressure resistance | 5 kgf/cm2 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 3 times in each of the X, Y, and Z directions | |||
Material | Front case: polycarbonate, pressure port: die-cast zinc | |||
Weight | Main unit: Approx. 65 g (excluding the cable; Approx. 105 g including the 2 m cable) | |||