Safety Light Curtain
GL-S series
Protection cover Flat type for 8 beam axes GL-SA08F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-SA08F | |||
Type | Protection cover Flat type for 8 beam axes | |||
Overview | This protective case protects the main unit from impacts. | |||
Applicable product | GL-S08FH | |||
Number included | 1 | |||
Length | 182.6 mm 7.19" | |||
Material | aluminum | |||
Note | 2 each of the following are included: hexagon socket head cap screw (width across flats: 3 mm), washer, and special hexagon socket head cap screw (M4, length: 13 mm, width across flats: 3 mm). | |||
Weight | 60 g | |||