Safety Light Curtain
GL-S series
Adjustable angle mounting bracket GL-SB04
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-SB04 | |||
Type | Adjustable anglemounting bracket | |||
Applicable product | GL-S Series main unit | |||
Number included | Two each for bilateral symmetry | |||
Material | PPS, SUS430, SUS303, NBR, and neodymium magnet | |||
Note | The beam axis can be adjusted within a range of ±15°. | |||
Weight | 40 g |