Safety Light Curtain
GL-S series
One-line system dedicated cable NPN 10 m GL-SP10N1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-SP10N1 | |||
Type | One-line systemdedicated cable | |||
Applicable product | GL-S Series main unit | |||
Number included | 1 | |||
Cable end | Main unit connection connector - Loose wires | |||
Output | NPN | |||
Number of core | 6 | |||
Length | 10 m 32.81' | |||
Weight | 250 g |