Safety Light Curtain
GL-S series
Standard cable PNP 2 m GL-SP2P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-SP2P | |||
Type | Standard cable | |||
Applicable product | GL-S Series main unit | |||
Number included | 1 (set includes transmitter and receiver) | |||
Cable end | Main unit connection connector - Loose wires | |||
Output | PNP | |||
Number of core | 6 | |||
Length | 2 m 6.56' | |||
Note | For use with wire synchronization and optical synchronization systems | |||
Weight | 120 g |