Safety Light Curtain
GL-S series
Standard cable NPN 5 m GL-SP5N
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-SP5N | |||
Type | Standard cable | |||
Applicable product | GL-S Series main unit | |||
Number included | 1 (set includes transmitter and receiver) | |||
Cable end | Main unit connection connector - Loose wires | |||
Output | NPN | |||
Number of core | 6 | |||
Length | 5 m 16.40' | |||
Note | For use with wire synchronization and optical synchronization systems | |||
Weight | 260 g |