Safety Light Curtain
GL-S series
M12 connector cable for connecting to the main unit PNP 0.3 m GL-SPC03P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-SPC03P | |||
Type | M12 connector cable for connecting to the main unit | |||
Applicable product | GL-S Series main unit | |||
Number included | 1 | |||
Cable end | Main unit connection connector - M12 connector, straight | |||
Output | PNP | |||
Number of core | 4 | |||
Length | 0.3 m 0.98' | |||
Note | For use with optical synchronization and one-line systems | |||
Weight | 30 g |