Safety Light Curtain
GL-S series
M14 connector cable for connecting to the GL-T11R PNP 5 m GL-SPT5P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-SPT5P | |||
Type | M14 connector cable for connecting to the GL-T11R | |||
Applicable product | GL-S Series main unit | |||
Number included | 1 (set includes transmitter and receiver) | |||
Cable end | Main unit connection connector - M14 connector, straight | |||
Output | PNP | |||
Length | 5 m 16.40' | |||
Weight | 290 g |