Safety Light Curtain
GL-S series
Series connection cable 5 m GL-SS5
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-SS5 | |||
Type | Standard cable | |||
Applicable product | GL-S Series main unit | |||
Number included | 1 | |||
Cable end | Main unit connection connector - Main unit connection connector | |||
Length | 5 m 16.40' | |||
Note | Use this with one-line systems and series connections. | |||
Weight | 150 g |