Linear Cylinder Sensor for Grippers
CS-LG series
Specs Linear Cylinder Sensor for Grippers CS-LG series
Linear cylinder sensor Gripper model SMC C-shaped slot PNP 15/30 mm
|
Model |
CS-LGS15PC |
CS-LGS30PC |
|||
|
Image |
|
|
|||
|
Type |
Sensor type |
Linear cylinder sensor Gripper model |
|||
|
Supported slot shape |
SMC C-shaped slot *1 |
||||
|
PNP/NPN, Cable type |
PNP M8 connector *2 |
||||
|
Cylinder sensor |
Sensor size |
15 mm 0.59" |
30 mm 1.18" |
||
|
Detection length |
|||||
|
Minimum detectable magnetic flux density |
2 mT |
||||
|
Max. supported speed |
1 m/s 3.3 ft/s |
||||
|
Resolution |
0.01 mm 0.0004" |
||||
|
Repeatability |
±0.1 mm ±0.004" *3 |
||||
|
Linearity (reference value) |
±0.3 mm ±0.01" |
||||
|
Detection cycle |
1 ms *4 |
||||
|
Impact monitoring function |
None |
||||
|
Display method |
Indicator |
||||
|
Number of outputs |
When using just the sensor |
2 |
|||
|
When connected to IO-Link or the SP-N/V Series |
4 |
||||
|
Control output |
Open-collector output: 30 VDC or less, |
||||
|
Network function |
IO-Link |
||||
|
Power supply |
Power voltage |
18 to 30 VDC, ripple included, Class 2 or LPS |
|||
|
Power consumption |
510 mW (21 mA or less at 24 V/27 mA or less at 18 V [excluding load current]) *6 |
||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
|||
|
Protection circuit |
Reverse polarity protection, Output overcurrent protection |
||||
|
Ambient temperature |
-20 to +60°C -4 to 140°F (no freezing) |
||||
|
Relative humidity |
Up to 85% RH (no condensation) |
||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
||||
|
Material |
Aluminum alloy, SUS304, PBT |
||||
|
Weight |
Approx. 10 g 0.35 oz |
||||
|
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). |
|||||