New

Linear Cylinder Sensor for Grippers CS-LG series

3 Critical Positions, All-in-One Sensor

  • 3 Output in 1 Sensor

  • Simple Setup

  • Easy Installation

CS-LG series - Linear Cylinder Sensor for Grippers

The CS-LG is a single linear cylinder sensor that reliably distinguishes between the three critical positions of a gripper’s stroke: Opened, Gripped, and Closed. This sensor continuously monitors piston movement with an impressive 0.01 mm (0.0004″) resolution. Installing the CS-LG is done from above, directly into the groove of the cylinder and is flush once secured. By using this one sensor instead of the conventional two, installation time, wiring, and the number of parts are all significantly reduced.

CS/SP Series Selection Tool

Guided selection site with add-on resources and features.

  • Easily determine components needed based on application specifics
  • Batch downloading of CAD files for selected models
  • Downloadable item lists and configuration drawings
  • Save selected items for future needs

More Details

Features

3 Output Positions Regardless of Gripper Size

This sensor provides linear position sensing with an impressive 0.01mm (0.0004″) resolution, continuously monitoring piston movement with exceptional accuracy. Even within the gripper’s short stroke, the sensor reliably distinguishes between the three critical positions: Opened, Gripped, and Closed. With a single sensor, the system can detect a variety of mis-grip conditions, including missing, misplaced, or improperly handled workpieces, helping improve process reliability, reduce downtime, and enhance overall production quality.

Open

Gripped

Closed

Reduced Wiring

The CS-LG provides an output for each cylinder position with only one cable. This reduces the necessary cables by at least half, and cuts down on set-up time, parts required, and overall installation.

Before

Multiple sensors required (2 or 3 sensors)

CS-LG

3 positions monitored with one CS-LG

Top-Down Installation with Flush Mounting

Installing the CL-LG on the gripper is done from above. The small body of the sensor allows it to fit within the groove of the cylinder for a flush mount. The screw that locks the sensor into place features a metal design; durable even when strongly tightened down.

Easy Set-Up with Amplifier

After installing, setting the output locations for the CS-LG is simple and done in one of two ways; either through the amplifier or the SP Navigator software.

High-functionality amplifier display

SP Navigator display