Manual-Calibration Fiberoptic Sensor
FS-V/T/M series
Recommended Replaceable Products: Digital Fiber Optic Sensor - FS-N40 series
Contact Us: 1-888-539-3623 Inquiry form
Fiber Amplifier, Cable Type, Expansion Unit, NPN FS-T2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FS-T2 | |||
Type | 1-line expansion unit | |||
Output | NPN | |||
Light source | Red LED | |||
Sensitivity adjustment/Mode selection | Button | |||
Response time | 250 µs | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Indicator lamp | Output indicator: Red LED, Stable operation indicator: Green LED Calibration indicator: Orange LED | |||
Timer function | ON-delay: 40 ms/OFF-delay: 40 ms/Timer OFF (switch-selectable) | |||
Input | Non-voltage input (contact, solid state) | |||
Control output | NPN open-collector 100 mA max. (24 VDC max.), Residual voltage: 1 V max. | |||
Stability output | NPN open-collector 50 mA max. (40 VDC max.), Residual voltage: 1 V max. *1 | |||
Protection circuit | Reversed polarity protection, over-current protection, surge absorber | |||
Unit expansion | Up to 16 expansion units can be connected (a total of 17 units).*2 | |||
Mutual interference suppression | 4 | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less*3 | ||
Current consumption | 35 mA or less | |||
Environmental resistance | Ambient light | Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max. | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing)*4 | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Case material | Polycarbonate | |||
Weight | Approx. 40 g | |||
*1 Only the FS-T1 and FS-M1 can provide stability outputs. | ||||