Fiber Unit
FU series
Recommended Replaceable Products: Reflective Lens - F-2HA
Contact Us: 1-888-539-3623 Inquiry form
Reflective Lens F-2H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | F-2H | |||
Type | Small beam spot lens | |||
Target model | FU-35、FU-35F | |||
Spot diameter | Approx 0.4 mm 0.016" | |||
Focal distance | 7 ±1 mm0.276" ±0.039" | |||