Fiber Unit
FU series
Transmissive Lens F-5
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | F-5*1 | |||
Type | Side view with mounting holes | |||
Compatible fiber | FU-77V/77 ,FU-7F/86A ,FU-86Z ,FU-78 ,FU-77G | |||
Environmental resistance | Ambient temperature | -40 to +105 °C -40 to 221 °F | ||
Weight | Approx. 10 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. | ||||