Fiber Unit
FU series
Fiber Units Thrubeam FU-86ZA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-86ZA*1 | |||
Type | Thrubeam Heat Resistant Fibers | |||
Heat resistant temperature | 100˚C*2 (212˚F) *3 | |||
Fibre unit length | 2 m 6.6' Free-cut | |||
Fibre unit diameter | ø2.2 ø0.09" | |||
Minimum bend radius | R5 mm R0.20" | |||
Environmental resistance | Ambient temperature | −40 to +100˚C (-40 to +212°F) (no freezing) | ||
Weight | Approx. 25 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. | ||||