Fiber Unit
FU series
Contact Us: 1-888-539-3623 Inquiry form
Liquid-level-detection Fiber Unit FU-95H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-95H | |||
Type | Liquid-level detection fiber unit | |||
Mounting transparent tube diameter | 4 to 26 mm0.157" to 1.024"*1 | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø1.0×2 | |||
Minimum bend radius | R10 mm0.394" | |||
Environmental resistance | Ambient temperature | -40 to +105 °C -40 to 221 °F | ||
Accessories | Binding band × 2, nonslip rubber × 2, spacer × 2, screw × 2, nut × 2 | |||
Weight | Approx. 22 g | |||
*1 When the FS-V** Series is used. We recommend a pipe thickness of 1 mm. | ||||