Fiber Unit
FU series
Definite-reflective model Film Fiber Unit Short Type FU-F38
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-F38 | |||
Type | Definite-reflective model | |||
Standard detection object | Mirrored surface with a reflectivity of approximately 98% | |||
Detection distance | TERA | 0.3 to 2.3 mm 0.0118" to 0.0906"*1 | ||
MEGA | ||||
ULTRA | 0.3 to 2.2 mm 0.0118" to 0.0866"*1 | |||
SUPER | 0.3 to 2.1 mm 0.0118" to 0.0827"*1 | |||
TURBO | 0.4 to 1.9 mm 0.0157" to 0.0748"*1 | |||
FINE | 0.5 to 1.7 mm 0.0197" to 0.0669"*1 | |||
HSPD | 0.7 to 1.3 mm 0.0276" to 0.0512"*1 | |||
S-HSPD | —*1 | |||
Minimum bend radius | Fiber cable | R4 mm R0.14" or more | ||
Film fiber | No bending*2 | |||
Tightening torque | Tip detector/relay case | 4.3 cN•m (M1.6) | ||
Length | Fiber cable | Approx. 1000 mm 39.37" (free-cut) | ||
Film fiber | Approx. 26 mm 1.02" | |||
Environmental resistance | Ambient temperature | -20°C to 60°C -4°F to 140°F (No freezing) | ||
Relative humidity | 35 to 85% RH (No condensation) | |||
Material | Fiber cable | Fiber coating: Polyethylene, Fiber core: Acrylic | ||
Relay case | PC, SUS304 | |||
Film fiber | Polyimide, Special optical resin, SUS304 | |||
Accessories | Fiber cutter, FU adapter, Usage Precautions sheet | |||
Weight | Approx. 3 g | |||
*1 Values are for FS-N40 Series devices with standard detectable objects. | ||||