Fiber Unit
FU series
Threaded and Hex-Shaped Active Receiver Fibers Reflective FU-R67G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-R67G*1 | |||
Type | Threaded and Hex-Shaped Active Receiver Fibers | |||
Size | M6 | |||
Fibre unit length | 1 m3.3'Cut not allowed | |||
Shape | Threaded | |||
Minimum bend radius | R10 mmR0.39"Stainless Steel | |||
Environmental resistance | Ambient temperature | −40 to +60 ˚C(-40 to +140 °F) | ||
Weight | Approx. 29 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |