Fiber Unit
FU series
Threaded and Hex-Shaped Active Receiver Fibers Thrubeam FU-R77TG
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-R77TG*1 | |||
Type | Threaded and Hex-Shaped Active Receiver Fibers | |||
Optical axis diameter | Transmitter: ø 1ø 0.04" Receiver: ø 3.2ø 0.13" | |||
Size | M4 | |||
Fibre unit length | 1 m3.3'Cut not allowed | |||
Shape | Hex-shaped | |||
Minimum bend radius | R10 mmR0.39"Stainless Steel | |||
Environmental resistance | Ambient temperature | −40 to +60 ˚C -40 to +140 °F | ||
Weight | Approx. 43 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |