Fiber Unit
FU series
Protection Tube for M6 Reflective Fiber, 250 mm OP-7618
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-7618 | |||
Overview | Protection tube for fiber cable . | |||
Applicable product | FU-25, FU-6F, FU-85, FU-87 etc. | |||
Length | 250 mm 9.84" | |||
Material | BSBM-Nickel plated SUS304 | |||
Note | For M6 Reflective Fiber |