Fiber Unit
FU series
Protection Tube for M6 Reflective Fiber, 500 mm OP-7619
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-7619 | |||
Overview | Protection tube for fiber cable . | |||
Applicable product | FU-25, FU-6F, FU-85, FU-87 etc. | |||
Length | 500 mm 19.69" | |||
Material | BSBM-Nickel plated SUS305 | |||
Note | For M6 Reflective Fiber |