Fiber Unit
FU series
Protection Tube for M4 Reflective Fiber, 250 mm OP-7620
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-7620 | |||
Overview | Protection tube for fiber cable . | |||
Applicable product | FU-63, FU-66, FU-68, FU-73, FU-7F, FU-86, FU-88, FU-78 etc. | |||
Length | 250 mm 9.84" | |||
Material | BSBM-Nickel plated SUS306 | |||
Note | For M4 Reflective Fiber |