Fiber Unit
FU series
Dedicated Metal Slit 20 x 0.5 mm OP-84366
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-84366 | |||
Type | Dedicated Metal Slit | |||
Applicable product | FU-E40 | |||
Number included | 2 pcs. | |||
Slit size | 20 x 0.5mm | |||
Material | SUS304 | |||
Weight | Approx. 4 g (Pair) |