Compact Laser Sensor
LR-X series
Fine-Tuning Mounting Bracket LR-XB1
Specifications
Model | LR-XB1 | |||
Appearance | Fine-Tuning Mounting Bracket (Includes Sensor Head Fastening Screws × 2 Mounting Bracket Locking Screws × 2/Plate Nut × 1) | |||
Material | Zinc Nickel Plating SUS304 PPS Other | |||
Weight | Approx. 30 g |