Download Catalog

Pattern Matching Sensor AI Series

BRAND NEW SENSOR Pattern Matching Sensor AI Series

For use in a wide variety of industries—from automotive, metal,
and electronics to food, medicine, and beyond

The sensor that can be
taught AUTOMATICALLY
using only one button

Scroll Down to Learn More

Necessary steps for stable detection with conventional sensors

  1. Choose the correct type of sensor.
  2. Mount at specific angles.
  3. Create a custom configuration to fit your application, likely with help from a representative.

Even when this is done, sometimes it is still not completely stable.

Pattern Matching Sensor AI Series

Just present the target.

Then teach using just one button.

1.TEACH

One button to teach. That's it.

2.COMPARE

OK

Absence

NG

Different shape

NG

Different orientation

NG

Intuitive setup

Text + animation helps with configuration

The OLED display incorporated into the amplifier makes configuration easy with text and animation support.

New technology

Just one AI can solve Multiple applications

With the proprietary “AIA(Auto Intelligent Adjustment)”, it is now possible to judge parts stably, which is difficult for light intensity sensors and position measurement sensors.

CMOS > AIA [ SHAPE:999, BRIGHTNESS:999, OUTLINE:999 ]

Application examples

For use in a wide variety of industries—from automotive, metal,
and electronics to food, medicine, and beyond

Pattern Matching Sensor AI Series

  • Built-in Amplifier Models
  • Amplifier
  • Separate Amplifier Models

The catalog is full of information
on the further benefits of this sensor.

Click the link below to download the catalog.

Download Catalog